{fabory/2_socket_products_and_set_screws/dineniso14580.prj},{NB=Zylinderschraube ISO 14580 M2.5x16 51122.025.016(High)},{CNSORDERNO=51122.025.016},{D=2.500},{L=16.000},{PACKAGING=1000},{VARIANT=0},{FABNETWEIGHT=0.700},{P=0.450},{X=1.100},{A1=0.900},{DK=4.500},{DA=3.100},{K=1.850},{R=0.100},{W=0.700},{A=2.400},{T=0.910},{NENNID=M2,5X16},{BRAND=Fabory},{STANDARD=ISO 14580},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Stainless steel},{GRADE=A2-50},{SURFACETREATME=},{HEADSHAPE=Low cylindrical head},{DRIVINGFEATURE=Hexalobular},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494112994},{INTRASTATCODE=7318159590},{ECLASS=23-10-01-02},{UNSPSC=31161501},{ETIM=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.