Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 916 - Hexagon socket set screws with cup point
Bill of material
Slotted set screw DIN 916 M2.5x3
CNSORDERNO
Article Number
51260.025.003
NENNID
Short description
M2,5X3
D
Nominal thread diameter
2.500 mm
L
Nominal length
3.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 916
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00000 kg
COMPARABLESTAN
Comparable standards
ISO4029,ASMEB18.3.6M,BS4168-5,NEN2343,NFE27-183
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494614221
INTRASTATCODE
Intrastat
73181535
ECLASS
eClass
23-11-03-02
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/51260025003
PACKAGING
Packaging Unit
500 PCS
D3
Thread core diameter
1.948 mm
P
Threaded pitch
0.450 mm
S
Width across flats
1.300 mm
DZ
Diameter of the cup point max.
1.200 mm
T
Depth of the driving feature min.
1.200 mm
VV
1.000
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices