{fabory/2_socket_products_and_set_screws/din_916.prj},{NB=Gewindestift DIN 916 M2x3 51260.020.003(High)},{CNSORDERNO=51260.020.003},{D=2.000},{L=3.000},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=0.044},{P=0.400},{S=0.900},{DZ=1.000},{TX=1.700},{VV=1.000},{NENNID=M2X3},{BRAND=Fabory},{STANDARD=DIN 916},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket set screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=ISO4029,ASMEB18.3.6M,BS4168-5,NEN2343,NFE27-183},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492277749},{INTRASTATCODE=73181535},{ECLASS=23-11-03-02},{UNSPSC=31161518},{ETIM=EC002390},{FAB_NENN=M2x3},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.