{fabory/2_socket_products_and_set_screws/din_916.prj},{NB=Gewindestift DIN 916 M3x12 07850.030.012(High)},{CNSORDERNO=07850.030.012},{D=3.000},{L=12.000},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=0.490},{P=0.500},{S=1.500},{DZ=1.400},{TX=2.000},{VV=1.000},{NENNID=M3X12},{BRAND=Fabory},{STANDARD=DIN 916},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket set screw},{BASICMATERIAL=Steel},{GRADE=45H},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=ISO4029,ASMEB18.3.6M,BS4168-5,NEN2343,NFE27-183},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492164810},{INTRASTATCODE=7318154890},{ECLASS=23-11-03-02},{UNSPSC=31161518},{ETIM=EC002390},{FAB_NENN=M3x12},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.