{fabory/2_socket_products_and_set_screws/din_915.prj},{NB=Gewindestift DIN 915 M10x35 07820.100.035(High)},{CNSORDERNO=07820.100.035},{D=10.000},{L=35.000},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=15.500},{P=1.500},{DP=7.000},{E=5.720},{S=5.000},{TX=6.000},{ZX=5.300},{NENNID=M10X35},{BRAND=Fabory},{STANDARD=DIN 915},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket set screw},{BASICMATERIAL=Steel},{GRADE=45H},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=ISO4028,ASMEB18.3.6M,BS4168-4,NEN2344,NFE27-182},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492161468},{INTRASTATCODE=7318154890},{ECLASS=23-11-03-02},{UNSPSC=31161518},{ETIM=EC002390},{FAB_NENN=M10x35},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.