Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 913 - Hexagon socket set screws with flat point
Bill of material
Slotted set screw DIN 913 M10x90
CNSORDERNO
Article Number
51240.100.090
NENNID
Short description
M10X90
D
Nominal thread diameter
10.000 mm
L
Nominal length
90.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 913
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.04240 kg
COMPARABLESTAN
Comparable standards
ISO4026,ASMEB18.3.6M,BS4168-2,NEN2341,NFE27-180
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494136884
INTRASTATCODE
Intrastat
73181535
ECLASS
eClass
23-11-03-02
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/51240100090
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
8.160 mm
P
Threaded pitch
1.500 mm
DP
Diameter of the cone-shaped head max.
7.000 mm
S
Width across flats
5.000 mm
T
Depth of the driving feature min.
6.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices