{fabory/2_socket_products_and_set_screws/din_912.prj},{NB=Zylinderschraube DIN 912 M10x100x100 51020.100.100(High)},{CNSORDERNO=51020.100.100},{D=10.0},{L=100.0},{PACKAGING=50},{TL=1.000},{VARIANT=0},{FABNETWEIGHT=71.200},{P=1.500},{BX=0.000},{DK=16.000},{DA=11.200},{DS=10.000},{E=9.150},{F=1.020},{K=10.000},{R=0.400},{S=8.000},{T=5.000},{V=1.000},{DW=15.330},{W=4.000},{NENNID=M10X100},{BRAND=Fabory},{STANDARD=DIN ?912},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Fully threaded},{BASICMATERIAL=Stainless steel},{GRADE=A2-70},{SURFACETREATME=},{HEADSHAPE=Cylindrical head},{DRIVINGFFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=ISO?4762,ASME?B18.3.1M,BS?4168-1,NEN?1241,NF?E25-125},{ADDITIONALINFO=},{ROHS=Y},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.