{fabory/2_socket_products_and_set_screws/din_912.prj},{NB=Zylinderschraube DIN 912 M8x1x30 07040.080.030(High)},{CNSORDERNO=07040.080.030},{D=8.0},{L=30.0},{PACKAGING=100},{TL=0.000},{VARIANT=0},{FABNETWEIGHT=16.000},{P=1.000},{BX=28.000},{DK=13.000},{DA=9.200},{DS=8.000},{E=6.860},{F=1.020},{K=8.000},{R=0.400},{S=6.000},{T=4.000},{V=0.800},{DW=12.330},{W=3.000},{NENNID=M8X1,00X30},{BRAND=Fabory},{STANDARD=DIN 912},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket cap screw},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=Cylindrical head},{DRIVINGFFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=ISO12474,ASMEB18.3.1M,BS4168-1,NEN1241,NFE25-125},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.