Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 912 - Hexagon socket head cap screws
Bill of material
Cylinder head screw DIN 912 M6x20 07023.060.020
CNSORDERNO
Article Number
07023.060.020
NENNID
Short description
M6X20
D
Nominal thread diameter
6.0 mm
L
Nominal length
20.0 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 912
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket cap screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
10.9
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Cylindrical head
DRIVINGFFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00065 kg
COMPARABLESTAN
Comparable standards
ISO4762,ASMEB18.3.1M,BS4168-1,NEN1241,NFE25-125
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077282032
INTRASTATCODE
Intrastat
7318156890
ECLASS
eClass
23-11-06-27
UNSPSC
31161605
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/07023060020
PACKAGING
Packaging Unit
500 PCS
TL
Thread length
0.000 mm
D3
Thread core diameter
4.773 mm
P
Thread pitch
1.000 mm
B
Thread length
17.000 mm
LS
Shank length min.
0.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
3.000 mm
DK
Head diameter max.
10.000
DA
Inner diameter of bearing surface max.
6.800
DS
Diameter of the unthreaded shank max.
6.000
E
Reduction in diameter at the Hex min.
5.720
F
Distance max.
0.680
K
Head height max.
6.000
R
Transition radius under head min.
0.250
S
Width across flats
5.000
T
Depth of the driving feature min.
3.000
V
Chamfer max.
0.600
DW
Diameter of the bearing face min.
9.380
W
Residual head height min.
2.300
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices