Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 912 - Hexagon socket head cap screws
Bill of material
Cylinder head screw DIN 912 M3x8 07015.030.008
CNSORDERNO
Article Number
07015.030.008
NENNID
Short description
M3X8
D
Nominal thread diameter
3.0 mm
L
Nominal length
8.0 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 912
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket cap screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
10.9
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Cylindrical head
DRIVINGFFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00080 kg
COMPARABLESTAN
Comparable standards
ISO4762,ASMEB18.3.1M,BS4168-1,NEN1241,NFE25-125
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077053656
INTRASTATCODE
Intrastat
7318156890
ECLASS
eClass
23-11-06-27
UNSPSC
31161605
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/07015030008
PACKAGING
Packaging Unit
500 PCS
TL
Thread length
0.000 mm
D3
Thread core diameter
2.387 mm
P
Thread pitch
0.500 mm
B
Thread length
6.500 mm
LS
Shank length min.
0.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
1.500 mm
DK
Head diameter max.
5.500
DA
Inner diameter of bearing surface max.
3.600
DS
Diameter of the unthreaded shank max.
3.000
E
Reduction in diameter at the Hex min.
2.870
F
Distance max.
0.510
K
Head height max.
3.000
R
Transition radius under head min.
0.100
S
Width across flats
2.500
T
Depth of the driving feature min.
1.300
V
Chamfer max.
0.300
DW
Diameter of the bearing face min.
5.070
W
Residual head height min.
1.150
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices