{fabory/2_socket_products_and_set_screws/din_912.prj},{NB=Zylinderschraube DIN 912 M1.4x10 07000.014.010(High)},{CNSORDERNO=07000.014.010},{D=1.4},{L=10.0},{PACKAGING=100},{TL=0.000},{VARIANT=0},{FABNETWEIGHT=0.140},{P=0.300},{BX=14.000},{DK=2.600},{DA=1.800},{DS=1.400},{E=1.500},{F=0.340},{K=1.400},{R=0.100},{S=1.300},{T=0.600},{V=0.140},{DW=2.320},{W=0.500},{NENNID=M1,4X10},{BRAND=Fabory},{STANDARD=DIN 912},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket cap screw},{BASICMATERIAL=Steel},{GRADE=12.9},{SURFACETREATME=Plain},{HEADSHAPE=Cylindrical head},{DRIVINGFFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=ISO4762,ASMEB18.3.1M,BS4168-1,NEN1241,NFE25-125},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.