Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 910 - Hexagon head screws plugs with collar, cylindrical thread, rule execution
Bill of material
Screw plug DIN 910 M20x1.5
CNSORDERNO
Article Number
55965.200.150
NENNID
Short description
M20X1,50
D
Nominal thread diameter
20.000 mm
L
Nominal length
26 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 910
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon collar
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.06450 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492355393
INTRASTATCODE
Intrastat
7307291090
ECLASS
eClass
23-11-11-90
UNSPSC
31162103
ETIM
EC000089
URL
https://www.fabory.com/en-GB/p/55965200150
PACKAGING
Packaging Unit
10 PCS
D3
Thread core diameter
18.160 mm
P
Threaded pitch
1.500 mm
DC
Flange diameter h14
25 mm
C
Collar height +0.5 / 0
4 mm
E
Hex outside wide min.
20.880 mm
I
Screw in depth
14 mm
H
Hex height ±1/2 IT 15
8 mm
S
Width across flats
19 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices