Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 910 - Hexagon head screws plugs with collar, cylindrical thread, rule execution
Bill of material
Screw plug DIN 910 G 1/2 A
CNSORDERNO
Article Number
07687.127.001
NENNID
Short description
G1/2
D
Nominal thread diameter
20.955 mm
L
Nominal length
26 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 910
THREAD
Thread
Cylindrical pipe thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon collar
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.05780 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494507554
INTRASTATCODE
Intrastat
7307991090
ECLASS
eClass
23-11-11-90
UNSPSC
31162103
ETIM
EC000089
URL
https://www.fabory.com/en-GB/p/07687127001
PACKAGING
Packaging Unit
1 PCS
D3
Thread core diameter
18.631 mm
P
Threaded pitch
1.814 mm
DC
Flange diameter h14
26 mm
C
Collar height +0.5 / 0
4 mm
E
Hex outside wide min.
20.880 mm
I
Screw in depth
14 mm
H
Hex height ±1/2 IT 15
8 mm
S
Width across flats
19 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices