Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 910 - Hexagon head screws plugs with collar, cylindrical thread, rule execution
Bill of material
Screw plug DIN 910 M14x1.5
CNSORDERNO
Article Number
07681.140.150
NENNID
Short description
M14X1,50
D
Nominal thread diameter
14.000 mm
L
Nominal length
21 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 910
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon collar
BASICMATERIAL
Basic material
Steel
GRADE
Grade
5.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00250 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077286580
INTRASTATCODE
Intrastat
7307991090
ECLASS
eClass
23-11-11-90
UNSPSC
31162103
ETIM
EC000089
URL
https://www.fabory.com/en-GB/p/07681140150
PACKAGING
Packaging Unit
50 PCS
D3
Thread core diameter
12.160 mm
P
Threaded pitch
1.500 mm
DC
Flange diameter h14
19 mm
C
Collar height +0.5 / 0
3 mm
E
Hex outside wide min.
14.200 mm
I
Screw in depth
12 mm
H
Hex height ±1/2 IT 15
6 mm
S
Width across flats
13 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices