Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 910 - Hexagon head screws plugs with collar, cylindrical thread, rule execution
Bill of material
Screw plug DIN 910 G 1/8 A
CNSORDERNO
Article Number
07670.031.001
NENNID
Short description
G1/8A
D
Nominal thread diameter
9.728 mm
L
Nominal length
17 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 910
THREAD
Thread
Cylindrical pipe thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon collar
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.01200 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492154767
INTRASTATCODE
Intrastat
7307991090
ECLASS
eClass
23-11-11-90
UNSPSC
31162103
ETIM
EC000089
URL
https://www.fabory.com/en-GB/p/07670031001
PACKAGING
Packaging Unit
50 PCS
D3
Thread core diameter
8.566 mm
P
Threaded pitch
0.907 mm
DC
Flange diameter h14
14 mm
C
Collar height +0.5 / 0
3 mm
E
Hex outside wide min.
10.890 mm
I
Screw in depth
8 mm
H
Hex height ±1/2 IT 15
6 mm
S
Width across flats
10 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices