Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 908 - Hexagon socket screw plugs with collar, cylindrical thread
Bill of material
Sealing screw DIN 908 G1 1/8 A
CNSORDERNO
Article Number
07620.285.001
NENNID
Short description
G1 1/8A
D
Nominal thread diameter
37.897 mm
L
Nominal length ~
21 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 908
THREAD
Thread
Cylindrical pipe thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Cylindrical
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.14900 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077088382
INTRASTATCODE
Intrastat
7307991090
ECLASS
eClass
23-11-11-90
UNSPSC
31162103
ETIM
EC000089
URL
https://www.fabory.com/en-GB/p/07620285001
PACKAGING
Packaging Unit
10 PCS
D3
Thread core diameter
34.939 mm
P
Threaded pitch
2.309 mm
K
Height shutter +0.5 / 0
5 mm
DK
Head diameter h14
44 mm
I
Height without closure ± 0.2
16 mm
E
Width across corners min.
21.7 mm
S
Width across flats D12
19 mm
T1
Depth of the driving feature min.
10.5 mm
W1
Length minus the inner hexagon min.
4 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices