{fabory/2_socket_products_and_set_screws/din_906.prj},{NB=Verschlussschraube DIN 906 M10x1 55961.100.100(High)},{CNSORDERNO=55961.100.100},{D=10.000},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=0.338},{P=1.000},{B=8},{E=5.7},{S=5},{T1=4.0},{W=1.8},{VERS=1.000},{NENNID=M10X1,00},{BRAND=Fabory},{STANDARD=DIN 906},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon socket tapered},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494635899},{INTRASTATCODE=7307291090},{ECLASS=23-11-11-90},{UNSPSC=31162103},{ETIM=EC000089},{FAB_NENN=M10x1.00},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.