{fabory/2_socket_products_and_set_screws/din_906.prj},{NB=Verschlussschraube DIN 906 M10x1 47200.100.100(High)},{CNSORDERNO=47200.100.100},{D=10.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=0.366},{P=1.000},{B=8},{E=5.7},{S=5},{T1=4.0},{W=1.8},{VERS=1.000},{NENNID=M10X1,00},{BRAND=Fabory},{STANDARD=DIN 906},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=},{BASICMATERIAL=Brass},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077289499},{INTRASTATCODE=7415330000},{ECLASS=23-11-11-90},{UNSPSC=31162103},{ETIM=EC000089},{FAB_NENN=M10x1.00},{FAB_GEO=b (js16)=8;d=M10;P=1.00;s (D12)=5;Threads per inch=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.