{fabory/2_socket_products_and_set_screws/din_906.prj},{NB=Verschlussschraube DIN 906 R1/8 07650.031.001(High)},{CNSORDERNO=07650.031.001},{D=9.728},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=3.130},{P=0.907},{B=8},{E=5.7},{S=5},{T1=4.0},{W=1.8},{VERS=2.000},{NENNID=R1/8},{BRAND=Fabory},{STANDARD=DIN 906},{THREAD=Conical pipe thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon socket tapered},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492154521},{INTRASTATCODE=7307991090},{ECLASS=23-11-11-90},{UNSPSC=31162103},{ETIM=EC000089},{FAB_NENN=1/8x},{FAB_GEO=b (js16)=8;d=1/8;P=;s (D12)=5;Threads per inch=28},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.