Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7984 - Hexagon socket head cap screws with low head
Bill of material
Cylinder head screw DIN 7984 M10x4051040.100.040
CNSORDERNO
Article Number
51040.100.040
NENNID
Short description
M10X40
D
Nominal thread diameter
10.000 mm
L
Nominal length
40.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7984
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Low head
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Low cylindrical head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.02780 kg
COMPARABLESTAN
Comparable standards
NEN1601
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492260505
INTRASTATCODE
Intrastat
73181562
ECLASS
eClass
23-11-06-27
UNSPSC
31161605
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/51040100040
PACKAGING
Packaging Unit
50 PCS
D3
Thread core diameter
8.160 mm
P
Threaded pitch
1.500 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
14.000 mm
LS
Shank length min.
6.500 mm
B
Thread length
26.000 mm
BX1
B for 125<L<=200
26.000 mm
BX2
B for L <= 125
32.000 mm
BX3
B for L > 200
0.000 mm
DK
Head diameter max.
16.000 mm
DA
Max.
11.200 mm
DS
Max.
10.000 mm
DW
Diameter
15.030 mm
E
Width across corners
8.010 mm
LF
Max.
1.020 mm
K
Head height max.
6.000 mm
R
Transition radius under head min.
0.400 mm
S
Width across flats
7.000 mm
T
Depth of the driving feature
4.500 mm
V
Chamfer max.
1.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices