Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7984 - Hexagon socket head cap screws with low head
Bill of material
Cylinder head screw DIN 7984 M5x6051040.050.060
CNSORDERNO
Article Number
51040.050.060
NENNID
Short description
M5X60
D
Nominal thread diameter
5.000 mm
L
Nominal length
60.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7984
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Low head
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Low cylindrical head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.01010 kg
COMPARABLESTAN
Comparable standards
NEN1601
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494139281
INTRASTATCODE
Intrastat
73181562
ECLASS
eClass
23-11-06-27
UNSPSC
31161605
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/51040050060
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
4.019 mm
P
Threaded pitch
0.800 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
44.000 mm
LS
Shank length min.
40.000 mm
B
Thread length
16.000 mm
BX1
B for 125<L<=200
16.000 mm
BX2
B for L <= 125
0.000 mm
BX3
B for L > 200
0.000 mm
DK
Head diameter max.
8.500 mm
DA
Max.
5.700 mm
DS
Max.
5.000 mm
DW
Diameter
7.700 mm
E
Width across corners
3.440 mm
LF
Max.
0.600 mm
K
Head height max.
3.500 mm
R
Transition radius under head min.
0.200 mm
S
Width across flats
3.000 mm
T
Depth of the driving feature
2.700 mm
V
Chamfer max.
0.500 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices