{fabory/2_socket_products_and_set_screws/din_7984.prj},{NB=Zylinderschraube DIN 7984 M5x50 51040.050.050(High)},{CNSORDERNO=51040.050.050},{D=5.000},{L=50.000},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=8.390},{P=0.800},{BX1=16.000},{BX2=0.000},{BX3=0.000},{DK=8.500},{DA=5.700},{DS=5.000},{DW=7.700},{E=3.440},{LF=0.600},{K=3.500},{R=0.200},{S=3.000},{T=2.700},{V=0.500},{NENNID=M5X50},{BRAND=Fabory},{STANDARD=DIN 7984},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Low head},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Low cylindrical head},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=NEN1601},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492260246},{INTRASTATCODE=73181562},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.