Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7984 - Hexagon socket head cap screws with low head
Bill of material
Cylinder head screw DIN 7984 M20x6007090.200.060
CNSORDERNO
Article Number
07090.200.060
NENNID
Short description
M20X60
D
Nominal thread diameter
20.000 mm
L
Nominal length
60.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7984
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Low head
BASICMATERIAL
Basic material
Steel
GRADE
Grade
08.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Low cylindrical head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.17200 kg
COMPARABLESTAN
Comparable standards
NEN1601
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492063564
INTRASTATCODE
Intrastat
7318156890
ECLASS
eClass
23-11-06-27
UNSPSC
31161605
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/07090200060
PACKAGING
Packaging Unit
25 PCS
D3
Thread core diameter
16.933 mm
P
Threaded pitch
2.500 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
7.500 mm
LS
Shank length min.
0.000 mm
B
Thread length
52.500 mm
BX1
B for 125<L<=200
46.000 mm
BX2
B for L <= 125
52.000 mm
BX3
B for L > 200
65.000 mm
DK
Head diameter max.
30.000 mm
DA
Max.
22.400 mm
DS
Max.
20.000 mm
DW
Diameter
28.830 mm
E
Width across corners
16.000 mm
LF
Max.
2.040 mm
K
Head height max.
11.000 mm
R
Transition radius under head min.
0.800 mm
S
Width across flats
14.000 mm
T
Depth of the driving feature
7.500 mm
V
Chamfer max.
2.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices