{fabory/2_socket_products_and_set_screws/din_7984.prj},{NB=Zylinderschraube DIN 7984 M16x70 07080.160.070(High)},{CNSORDERNO=07080.160.070},{D=16.000},{L=70.000},{PACKAGING=25},{VARIANT=0},{FABNETWEIGHT=119.000},{P=2.000},{BX1=38.000},{BX2=44.000},{BX3=57.000},{DK=24.000},{DA=17.700},{DS=16.000},{DW=22.830},{E=13.720},{LF=1.870},{K=9.000},{R=0.600},{S=12.000},{T=5.500},{V=1.600},{NENNID=M16X70},{BRAND=Fabory},{STANDARD=DIN 7984},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Low head},{BASICMATERIAL=Steel},{GRADE=08.8},{SURFACETREATME=Plain},{HEADSHAPE=Low cylindrical head},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=NEN1601},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492062581},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.