{fabory/2_socket_products_and_set_screws/din_6912.prj},{NB=Zylinderschraube DIN 6912 M6x45 55042.060.045(High)},{CNSORDERNO=55042.060.045},{D=6.000},{L=45.000},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=10.500},{P=1.000},{BX1=18.000},{BX2=0.000},{BX3=0.000},{DK=10.000},{DA=6.800},{DH=3.000},{DS=6.000},{DW=9.200},{E=5.720},{F=0.680},{FULLTHREADL=25.000},{K=4.000},{R=0.250},{S=5.000},{T=2.500},{T1=5.000},{V=0.600},{NENNID=M6X45},{BRAND=Fabory},{STANDARD=DIN 6912},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Low head with pilot recess},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=Low cylindrical head},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.