Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6912 - Hexagon socket slotted head cap screws with center hole and low head
Bill of material
Cylinder head screw DIN 6912 M20x70
CNSORDERNO
Article Number
51042.200.070
NENNID
Short description
M20X70
D
Nominal thread diameter
20.000 mm
L
Nominal length
70.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6912
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Low head with pilot recess
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Low cylindrical head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.19600 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492261694
INTRASTATCODE
Intrastat
73181562
ECLASS
eClass
23-11-06-27
UNSPSC
31161605
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/51042200070
PACKAGING
Packaging Unit
3 PCS
D3
Thread core diameter
16.933 mm
P
Thread pitch
2.500 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
24.000 mm
LS
Shank length min.
11.500 mm
B
Thread length
46.000 mm
BX1
B for L <= 125
46.000 mm
BX2
B for 125<L<=200
52.000 mm
BX3
B for L > 200
65.000 mm
DK
Head diameter
30.000 mm
DA
Inner diameter of bearing surface max.
22.400 mm
DH
Key leadership diameter min.
10.000 mm
DS
max.
20.000 mm
DW
Diameter of the bearing face
28.830 mm
E
min.
19.440 mm
F
Max transition.
2.040 mm
FULLTHREADL
Full thread Length
60.000 mm
K
Head height max.
12.000 mm
R
Transition radius under head min.
0.800 mm
S
Width across flats
17.000 mm
T
Depth of the driving feature
6.500 mm
T1
Depth / key leaders min.
14.000 mm
V
Chamfer max.
2.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices