{fabory/2_socket_products_and_set_screws/din_6912.prj},{NB=Zylinderschraube DIN 6912 M24x50 07030.240.050(High)},{CNSORDERNO=07030.240.050},{D=24.000},{L=50.000},{PACKAGING=10},{VARIANT=1},{FABNETWEIGHT=232.000},{P=3.000},{BX1=54.000},{BX2=60.000},{BX3=73.000},{DK=36.000},{DA=26.400},{DH=12.000},{DS=24.000},{DW=34.610},{E=21.730},{F=2.040},{FULLTHREADL=80.000},{K=14.000},{R=0.800},{S=19.000},{T=7.000},{T1=16.000},{V=2.400},{NENNID=M24X50},{BRAND=Fabory},{STANDARD=DIN 6912},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Low head with pilot recess},{BASICMATERIAL=Steel},{GRADE=08.8},{SURFACETREATME=Plain},{HEADSHAPE=Low cylindrical head},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.