Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6912 - Hexagon socket slotted head cap screws with center hole and low head
Bill of material
Cylinder head screw DIN 6912 M12x90
CNSORDERNO
Article Number
07030.120.090
NENNID
Short description
M12X90
D
Nominal thread diameter
12.000 mm
L
Nominal length
90.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6912
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Low head with pilot recess
BASICMATERIAL
Basic material
Steel
GRADE
Grade
08.8
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Low cylindrical head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.08000 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492053749
INTRASTATCODE
Intrastat
7318156890
ECLASS
eClass
23-11-06-27
UNSPSC
31161605
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/07030120090
PACKAGING
Packaging Unit
50 PCS
D3
Thread core diameter
9.853 mm
P
Thread pitch
1.750 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
60.000 mm
LS
Shank length min.
51.250 mm
B
Thread length
30.000 mm
BX1
B for L <= 125
30.000 mm
BX2
B for 125<L<=200
36.000 mm
BX3
B for L > 200
0.000 mm
DK
Head diameter
18.000 mm
DA
Inner diameter of bearing surface max.
13.700 mm
DH
Key leadership diameter min.
6.000 mm
DS
max.
12.000 mm
DW
Diameter of the bearing face
17.030 mm
E
min.
11.430 mm
F
Max transition.
1.450 mm
FULLTHREADL
Full thread Length
45.000 mm
K
Head height max.
7.500 mm
R
Transition radius under head min.
0.600 mm
S
Width across flats
10.000 mm
T
Depth of the driving feature
4.000 mm
T1
Depth / key leaders min.
9.000 mm
V
Chamfer max.
1.200 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices