Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 553 - Slotted set screws with cone point
Bill of material
Slotted set screw DIN 553 M3x10
CNSORDERNO
Article Number
51293.030.010
NENNID
Short description
M3X10
D
Nominal thread diameter
3.000 mm
L
Nominal length
10.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 553
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Slotted set screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A1/A2
SURFACETREATME
Surface treatment
DRIVINGFEATURE
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
0.00037 kg
COMPARABLESTAN
Comparable standards
ISO7434,BS4219,NEN1488,NFE25-161
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492280671
INTRASTATCODE
Intrastat
73181535
ECLASS
eClass
23-11-03-02
UNSPSC
31161505
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/51293030010
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
2.387 mm
P
Threaded pitch
0.500 mm
DT
Diameter of the truncated cone point
0.000 mm
N
Width of slot
0.400 mm
T
Depth of the driving feature max.
1.500 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices