{fabory/2_socket_products_and_set_screws/din_553.prj},{NB=Gewindestift DIN 553 M1.6x2 20030.016.002(High)},{CNSORDERNO=20030.016.002},{D=1.600},{L=2.000},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=0.020},{P=0.350},{DT=0.000},{N=0.250},{T=1.060},{Z2=0.800},{NENNID=M1,6X2},{BRAND=Fabory},{STANDARD=DIN 553},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Slotted set screw},{BASICMATERIAL=Steel},{GRADE=14H},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Slotted},{COLOR=},{COMPARABLESTAN=ISO7434,BS4219,NEN1488,NFE25-161},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077068865},{INTRASTATCODE=7318154290},{ECLASS=23-11-03-02},{UNSPSC=31161505},{ETIM=EC002390},{FAB_NENN=M1,6x2},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.