Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 551 - Slotted set screws with flat point
Bill of material
Slotted set screw DIN 551 M2x12
CNSORDERNO
Article Number
51292.020.012
NENNID
Short description
M2X12
D
Nominal thread diameter
2.000 mm
L
Nominal length
12.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 551
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Slotted set screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A1/A2
SURFACETREATME
Surface treatment
DRIVINGFEATURE
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
0.00020 kg
COMPARABLESTAN
Comparable standards
ISO4766,NEN1487,NFE25-160
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494107020
INTRASTATCODE
Intrastat
73181535
ECLASS
eClass
23-11-03-02
UNSPSC
31161505
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/51292020012
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
1.509 mm
P
Threaded pitch
0.400 mm
N
Width of slot
0.250 mm
T
Depth of the driving feature max.
1.200 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices