Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 551 - Slotted set screws with flat point
Bill of material
Slotted set screw DIN 551 M2.5x16
CNSORDERNO
Article Number
20010.025.016
NENNID
Short description
M2,5X16
D
Nominal thread diameter
2.500 mm
L
Nominal length
16.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 551
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Slotted set screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
14H
SURFACETREATME
Surface treatment
Plain
DRIVINGFEATURE
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
0.00047 kg
COMPARABLESTAN
Comparable standards
ISO4766,NEN1487,NFE25-160
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077068384
INTRASTATCODE
Intrastat
7318154290
ECLASS
eClass
23-11-03-02
UNSPSC
31161505
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/20010025016
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
1.948 mm
P
Threaded pitch
0.450 mm
N
Width of slot
0.400 mm
T
Depth of the driving feature max.
1.330 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices