Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 438 - Slotted set screws with cup point
Bill of material
Slotted set screw DIN 438 M4x8
CNSORDERNO
Article Number
51291.040.008
NENNID
Short description
M4X8
D
Nominal thread diameter
4.000 mm
L
Nominal length
8.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 438
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Slotted set screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A1/A2
SURFACETREATME
Surface treatment
DRIVINGFEATURES
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
0.00056 kg
COMPARABLESTAN
Comparable standards
ISO7436,NEN1486,NFE25-163
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492280091
INTRASTATCODE
Intrastat
73181535
ECLASS
eClass
23-11-03-02
UNSPSC
31161505
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/51291040008
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
3.141 mm
P
Threaded pitch
0.700 mm
DZ
Diameter of the cup point
2.000 mm
N
Width of slot
0.600 mm
T
Depth of the driving feature max.
2.050 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices