{fabory/2_socket_products_and_set_screws/din_427.prj},{NB=Schaftschraube DIN 427 M4x8 51296.040.008(High)},{CNSORDERNO=51296.040.008},{D=4.000},{L=8.000},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=0.063},{P=0.700},{X=1.750},{B=4.800},{N=0.600},{T=1.420},{NENNID=M4X8},{BRAND=Fabory},{STANDARD=DIN 427},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Slotted set screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Slotted},{COLOR=},{COMPARABLESTAN=ISO2342},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077006119},{INTRASTATCODE=73181535},{ECLASS=23-11-03-02},{UNSPSC=31161505},{ETIM=EC002390},{FAB_NENN=M4x8},{FAB_GEO=b=4,8;d=M4;Length (L)=8;n=0.6;P=0.7;Point=Flat},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.