{fabory/2_socket_products_and_set_screws/din_427.prj},{NB=Schaftschraube DIN 427 M8x40 20051.080.040(High)},{CNSORDERNO=20051.080.040},{D=8.000},{L=40.000},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=1.440},{P=1.250},{X=3.200},{B=9.600},{N=1.200},{T=2.500},{NENNID=8X40MM},{BRAND=Fabory},{STANDARD=DIN 427},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Slotted set screw},{BASICMATERIAL=Steel},{GRADE=14H},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Slotted},{COLOR=},{COMPARABLESTAN=ISO2342},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077278301},{INTRASTATCODE=7318154290},{ECLASS=23-11-03-02},{UNSPSC=31161505},{ETIM=EC002390},{FAB_NENN=M8x40},{FAB_GEO=b=9.6;d=M8;Length (L)=40;n=1.2;P=1.25;Point=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.