Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 427 - Slotted headless screws with chamfered end
Bill of material
Slotted headless screw DIN 427 M4x20
CNSORDERNO
Article Number
20051.040.020
NENNID
Short description
4X20MM
D
Nominal thread diameter
4.000 mm
L
Nominal length
20.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 427
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Slotted set screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
14H
SURFACETREATME
Surface treatment
Zinc plated
DRIVINGFEATURE
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
0.000 kg
COMPARABLESTAN
Comparable standards
ISO2342
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077278103
INTRASTATCODE
Intrastat
7318154290
ECLASS
eClass
23-11-03-02
UNSPSC
31161505
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/20051040020
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
3.141 mm
P
Threaded pitch
0.700 mm
X
Length of the thread run-out
1.750 mm
B
Thread length +2 P/0
4.800 mm
N
Width of slot
0.600 mm
T
Depth of the driving feature max.
1.420 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices