{fabory/2_socket_products_and_set_screws/din_427.prj},{NB=Schaftschraube DIN 427 M3x8 20050.030.008(High)},{CNSORDERNO=20050.030.008},{D=3.000},{L=8.000},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=0.038},{P=0.500},{X=1.250},{B=3.600},{N=0.400},{T=1.050},{NENNID=3X8MM},{BRAND=Fabory},{STANDARD=DIN 427},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Slotted set screw},{BASICMATERIAL=Steel},{GRADE=14H},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Slotted},{COLOR=},{COMPARABLESTAN=ISO2342},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077277502},{INTRASTATCODE=7318154290},{ECLASS=23-11-03-02},{UNSPSC=31161505},{ETIM=EC002390},{FAB_NENN=M3x8},{FAB_GEO=b=3,6;d=M3;Length (L)=8;n=0.4;P=0.5;Point=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.