Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 417 - Slotted set screws with full dog point
Bill of material
Slotted set screw DIN 417 M8x10
CNSORDERNO
Article Number
51290.080.010
NENNID
Short description
M8X10
D
Nominal thread diameter
8.000 mm
L
Nominal length
10.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 417
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
DRIVINGFEATURE
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
0.00300 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494275200
INTRASTATCODE
Intrastat
73181535
ECLASS
eClass
23-11-03-02
UNSPSC
31161505
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/51290080010
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
6.466 mm
P
Threaded pitch
1.250 mm
DP
Diameter of the flat
5.500 mm
N
Width of slot
1.200 mm
R
Radius
0.400 mm
T
Depth of the driving feature max.
3.600 mm
Z
Length of the point
5.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices