{fabory/2_socket_products_and_set_screws/din_417.prj},{NB=Gewindestift DIN 417 M6x6 51290.060.006(High)},{CNSORDERNO=51290.060.006},{D=6.000},{L=6.000},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=0.920},{P=1.000},{DP=4.000},{N=1.000},{R=0.400},{T=2.900},{Z=3.500},{NENNID=M6X6},{BRAND=Fabory},{STANDARD=DIN 417},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket set screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Slotted},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494275149},{INTRASTATCODE=73181535},{ECLASS=23-11-03-02},{UNSPSC=31161505},{ETIM=EC002390},{FAB_NENN=M6x6},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.