{fabory/13_systems_furniture_and_securit_fasteners/din_6331.prj},{NB=Sechskantmutter DIN 6331 M24 51104.240.001(High)},{CNSORDERNO=51104.240.001},{D=24.000},{VARIANT=0},{PACKAGING=5},{FABNETWEIGHT=230.000},{P=3.000},{C=6.000},{DC=45.000},{DA=25.900},{E=39.980},{M=36.000},{S=36.000},{NENNID=M24},{BRAND=Fabory},{STANDARD=DIN ?6331},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Hexagon nut},{BASICMATERIAL=Stainless steel},{GRADE=A1-70},{SURFACETREATME=},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492268778},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=EC000129},{FAB_NENN=M24},{FAB_GEO=Diameter (d)=M24;m (js15)=36;P=3;s=36},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.