{fabory/13_systems_furniture_and_securit_fasteners/din_6330.prj},{NB=Sechskantmutter DIN 6330 B M12-SW18 16213.120.001(High)},{CNSORDERNO=16213.120.001},{D=12.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=29.000},{P=1.750},{DW=14.000},{DA=13.000},{E=20.030},{M=18.000},{R=17.000},{S=18.000},{NENNID=M12},{BRAND=Fabory},{STANDARD=DIN 6330 B},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon nut},{BASICMATERIAL=Steel},{GRADE=|10|},{SURFACETREATME=Zinc plated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COMPARABLESTAN=NEN2307},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077247086},{INTRASTATCODE=7318169290},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=EC000129},{FAB_NENN=B M12},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.