Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6330 B - Hexagon nuts, 1.5d height
Bill of material
Hexagon nut DIN 6330 B M10-SW16
CNSORDERNO
Article Number
16213.100.001
NENNID
Short description
M10
D
Nominal thread diameter
10.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6330 B
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
|10|
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
CNSMASSEXACT
Nett weight
0.02000 kg
COMPARABLESTAN
Comparable standards
NEN2307
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077247079
INTRASTATCODE
Intrastat
7318169290
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/16213100001
PACKAGING
Packaging Unit
50 PCS
P
Threaded pitch
1.500 mm
DW
Outer diameter of bearing face h14
11.500 mm
DA
Inner diameter of countersunk max.
11.000 mm
E
Width across corners min.
17.770 mm
M
Overall height js15
15.000 mm
R
Radius
15.000 mm
S
Width across flat
16.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices