Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6319 D - Conical seats, form D
Bill of material
Conical seat DIN 6319 D 23.2
CNSORDERNO
Article Number
51935.200.001
NENNID
Short description
M20
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6319 D
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.03240 kg
COMPARABLESTAN
Comparable standards
NEN2308 D
ADDITIONALINFO
Additional information
Type D
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494537995
INTRASTATCODE
Intrastat
73182200
ECLASS
eClass
23-09-90-07
UNSPSC
31161801
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/51935200001
PACKAGING
Packaging Unit
25 PCS
D2
Inner diameter
23.200 mm
D4
Outer diameter
36.000 mm
D5
Diameter counterbore
31.000 mm
H3
Thickness
7.500 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices