Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6319 C - Spherical washers, form C
Bill of material
Spherical washer DIN 6319 C 25
CNSORDERNO
Article Number
16206.240.001
NENNID
Short description
M24
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6319 C
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
550+100 HV10
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.04500 kg
COMPARABLESTAN
Comparable standards
NEN2308 C
ADDITIONALINFO
Additional information
Type C
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
4020772081799
INTRASTATCODE
Intrastat
73182200
ECLASS
eClass
23-09-90-07
UNSPSC
31161801
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/16206240001
PACKAGING
Packaging Unit
25 PCS
D3
Outer diameter
44.000 mm
H2
Thickness
8.200 mm
H1
Thickness of break
2.400 mm
F1
Chamfer
0.800 mm
R1
Ball radius
32.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices