Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 508 - Nuts for T-grooves
Bill of material
Nut DIN 508 M8x12
CNSORDERNO
Article Number
16196.080.012
NENNID
Short description
M8X12
D
Nominal size
8.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 508
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
|10|
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.02200 kg
COMPARABLESTAN
Comparable standards
ISO299,BS2485,NFE21-301
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
4020772140304
INTRASTATCODE
Intrastat
7318169290
ECLASS
eClass
23-11-08-10
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/16196080012
PACKAGING
Packaging Unit
50 PCS
A
Width top
12.000 mm
E
Width bottom
18.000 mm
F
Chamfer
1.000 mm
H
Height
14.000 mm
K
Base height
7.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices