Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 582 - Eye nuts
Bill of material
Eye nut DIN 582 M27
CNSORDERNO
Article Number
55950.270.001
NENNID
Short description
M27
D
Nominal thread diameter
27.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 582
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4-50
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00102 kg
COMPARABLESTAN
Comparable standards
NEN1928
ADDITIONALINFO
Additional information
forged
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494604536
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-08-01
UNSPSC
31161711
ETIM
EC002366
URL
https://www.fabory.com/en-GB/p/55950270001
PACKAGING
Packaging Unit
5 PCS
P
Threaded pitch
3.000 mm
DW
Diameter of the bearing face
65.000 mm
D2
Outer diameter ring
108.000 mm
D3
Inner diameter ring
60.000 mm
E
Collar thickness
25.000 mm
M
Overall height
109.000 mm
K
Ring diameter
24.000 mm
B
Ring width bottom
28.000 mm
R1
Radius
15.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices