{fabory/11_hook_and_eye_products/din_444_b.prj},{NB=Augenschraube DIN 444 B & DIN 444 LB B M12x140 51790.120.140(High)},{CNSORDERNO=51790.120.140},{STAND=1},{D=12.000},{L=140.000},{PACKAGING=3},{VARIANT=0},{FABNETWEIGHT=142.000},{P=1.750},{DA=12.000},{BX1=30.000},{BX2=36.000},{BX3=49.000},{X=4.300},{DK=25.000},{R=6.000},{S=14.000},{NENNID=M12X140},{BRAND=Fabory},{STANDARD=DIN 444 B},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=},{BASICMATERIAL=Stainless steel},{GRADE=A2-50},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=NEN2310 B},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492309969},{INTRASTATCODE=7318130090},{ECLASS=},{UNSPSC=31161610},{ETIM=EC002359},{FAB_NENN=B M12x140},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.