Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
Bill of material
Augenschraube DIN 444 B & DIN 444 LB B M16x80
CNSORDERNO
Article Number
46181.160.080
NENNID
Short description
M16X80
D
Nominal thread diameter
16.000 mm
L
Nominal length
80.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 444 B & DIN 444 LB
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Brass
GRADE
Grade
Cu2/Cu3
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.15500 kg
COMPARABLESTAN
Comparable standards
NEN2310 B
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077278929
INTRASTATCODE
Intrastat
7318130090
ECLASS
eClass
UNSPSC
31161610
ETIM
EC002359
URL
https://www.fabory.com/en-GB/p/46181160080
PACKAGING
Packaging Unit
10 PCS
D3
Thread core diameter
13.546 mm
P
Thread pitch
2.000 mm
DA
Inner diameter of the bearing surface H9
16.000 mm
B
Thread length
38.000 mm
BX1
B for L <= 125
38.000 mm
BX2
B for 125<L<=200
44.000 mm
BX3
B for L > 200
57.000 mm
X
Length of the thread run-out
5.000 mm
DK
Ball diameter max.
32.000 mm
R
Transition radius under head ~
6.000 mm
S
Across-flats-dimension max.
17.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices