{fabory/11_hook_and_eye_products/din_444_b.prj},{NB=Augenschraube DIN 444 B & DIN 444 LB B M16x120 16181.160.120(High)},{CNSORDERNO=16181.160.120},{STAND=1},{D=16.000},{L=120.000},{PACKAGING=10},{VARIANT=0},{FABNETWEIGHT=228.000},{P=2.000},{DA=16.000},{BX1=38.000},{BX2=44.000},{BX3=57.000},{X=5.000},{DK=32.000},{R=6.000},{S=17.000},{NENNID=M16X120},{BRAND=Fabory},{STANDARD=DIN 444 B},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=4.6},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=NEN2310 B},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077276048},{INTRASTATCODE=7318130090},{ECLASS=},{UNSPSC=31161610},{ETIM=EC002359},{FAB_NENN=B M16x120},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.