Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
Bill of material
Augenschraube DIN 444 B & DIN 444 LB B M6x40
CNSORDERNO
Article Number
16181.060.040
NENNID
Short description
M6X40
D
Nominal thread diameter
6.000 mm
L
Nominal length
40.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 444 B & DIN 444 LB
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
4.6
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.01370 kg
COMPARABLESTAN
Comparable standards
NEN2310 B
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077275300
INTRASTATCODE
Intrastat
7318130090
ECLASS
eClass
UNSPSC
31161610
ETIM
EC002359
URL
https://www.fabory.com/en-GB/p/16181060040
PACKAGING
Packaging Unit
50 PCS
D3
Thread core diameter
4.773 mm
P
Thread pitch
1.000 mm
DA
Inner diameter of the bearing surface H9
6.000 mm
B
Thread length
18.000 mm
BX1
B for L <= 125
18.000 mm
BX2
B for 125<L<=200
0.000 mm
BX3
B for L > 200
0.000 mm
X
Length of the thread run-out
2.500 mm
DK
Ball diameter max.
14.000 mm
R
Transition radius under head ~
4.000 mm
S
Across-flats-dimension max.
7.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices